2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SO 43221-12-3/8-12 1035958

Expand Table
EN
1/5
Type
TYPE
Mat.-Nr.
MATNR
DK
DK [mm]
Thread G
G
DK3
DK3 [mm]
Working pressure (PN)
BAR [bar]
Thread M
M
SW1
SW1 [mm]
SW2
SW2 [mm]
SW5
SW3 [mm]
L1
L1 [mm]
L2
L2 [mm]
ZK1
ZK1 [mm]
ZK2
ZK2 [mm]
EK
EK [mm]
Weight kg/100
KG [kg]
Werkstoff
WERKSTOFF
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
SO 43221-6-1/8-6
1036274
6.00
G1/8
6.00
250
M10x1
12
10
14
23.5
29.0
16.0
19.0
4.0
5.090
CW617N (Messing)
SO 43221-6-1/4-6
1036273
6.00
G1/4
6.00
250
M10x1
12
10
17
23.5
30.0
16.0
19.0
4.0
5.950
CW617N (Messing)
SO 43221-6-3/8-6
1036272
6.00
G3/8
6.00
250
M10x1
12
10
22
23.5
31.0
16.0
19.0
4.0
8.220
CW617N (Messing)
SO 43221-8-1/8-8
1036270
8.00
G1/8
8.00
100
M12x1
14
10
17
26.0
31.0
18.0
21.0
6.0
7.260
CW617N (Messing)
SO 43221-8-1/4-8
1036117
8.00
G1/4
8.00
100
M12x1
14
10
17
26.0
33.0
18.0
22.0
6.0
7.010
CW617N (Messing)
SO 43221-8-3/8-8
1036116
8.00
G3/8
8.00
100
M12x1
14
10
22
26.0
33.0
18.0
21.0
6.0
9.250
CW617N (Messing)
SO 43221-10-1/4-10
1036115
10.00
G1/4
10.00
64
M14x1
17
14
17
30.5
34.5
20.5
23.5
8.0
9.040
CW617N (Messing)
SO 43221-10-3/8-10
1036054
10.00
G3/8
10.00
64
M14x1
17
14
22
30.5
35.5
20.5
23.5
8.0
11.710
CW617N (Messing)
SO 43221-10-1/2-10
1035960
10.00
G1/2
10.00
64
M16x1
19
17
27
32.5
38.5
21.5
24.5
8.5
16.530
CW617N (Messing)
SO 43221-12-1/4 -12
1041234
12.00
G1/4
12.00
64
M16x1
19
17
19
32.5
35.5
21.5
24.5
10.0
11.990
CW617N (Messing)
SO 43221-12-3/8-12
1035958
12.00
G3/8
12.00
64
M16x1
19
17
22
32.5
36.5
21.5
24.5
10.0
13.070
CW617N (Messing)
SO 43221-12-1/2-12
1035957
12.00
G1/2
12.00
64
M16x1
19
17
27
32.5
38.5
21.5
24.5
10.0
16.250
CW617N (Messing)
SO 43221-14-1/2-14
1035954
14.00
G1/2
14.00
40
M20x1.5
24
19
27
36.0
41.0
23.5
27.0
12.0
22.280
CW617N (Messing)
SO 43221-14-3/4-14
1035953
14.00
G3/4
14.00
40
M20x1.5
24
19
32
36.0
44.0
23.5
27.0
12.0
26.130
CW617N (Messing)
SO 43221-15-3/8-15
1035952
15.00
G3/8
15.00
40
M20x1.5
24
19
24
36.0
39.0
23.5
27.0
13.0
19.610
CW617N (Messing)
SO 43221-15-1/2-15
1035951
15.00
G1/2
15.00
40
M20x1.5
24
19
27
36.0
41.0
23.5
27.0
13.0
21.640
CW617N (Messing)
SO 43221-15-3/4-15
1035943
15.00
G3/4
15.00
40
M20x1.5
24
19
32
36.0
44.0
23.5
27.0
13.0
25.490
CW617N (Messing)
SO 43221-17-1/2-17
1035985
17.00
G1/2
17.00
40
M24x1.5
27
22
30
40.5
45.0
26.5
31.0
15.0
30.300
CW617N (Messing)
SO 43221-17-3/4-17
1035984
17.00
G3/4
17.00
40
M24x1.5
27
22
32
40.5
48.0
26.5
31.0
15.0
31.240
CW617N (Messing)
Vis komprimeret visning (22 produkter)
Order number1035958
ShorttextTee union with female adaptor SO 40030
Sidste ændring19.12.2025 10:17:39
Enhed

Klassifikationer

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties